Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 3.3 V / 1.2 A |
The AP5100WG-EVM is and evaluation boardfor the current mode step-down converter witha built-in power MOSFET .The AP5100 enables a constant output currentof up to 1.2A over a wide input supply rangefrom 4.75V to 24V. It provides excellent lineregulation, load regulation and transientresponse over the operating input voltage andtemperature range.The AP5100 is self protected, through a cycleby- cycle current limiting algorithm and an on chip thermal protection. The AP5100 isavailable in SOT26 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440650033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 5.3 | 4.7 | 55 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440650033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|