IC manufacturers Diodes Incorporated

IC manufacturers (97)

Diodes Incorporated AP61102 | Demoboard AP61102Z6-EVM

2.3V TO 5.5V INPUT, 1A SYNCHRONOUS BUCK CONVERTER

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 15.5 V / 1 A
IC revisionNovember 2020

Description

The AP61102 is a 1A, synchronous buck converter with an input voltage range of 2.3V to 5.5V and fully integrates a 120mΩ high-side power MOSFET and a 80mΩ low-side power MOSFET to provide high-efficiency step-down DC/DC conversion. The AP61102 device is easily used by minimizing the external component count due to its adoption of constant on-time (COT) control to achieve fast transient responses, ease loop stabilization, and low output voltage ripple.

Features

  • Input Range: 2.3V to 5.5V
  • Wide Output Voltage Range: 0.6V to 5.5V
  • 1A Continuous Output Current
  • 0.6V ± 2% Reference Voltage
  • 14μA Ultralow Quiescent Current (Pulse Frequency Modulation)
  • 2.2MHz Switching Frequency
  • Power Good Indicator
  • Programmable Modulation Mode Through EN
  • PFM (Vin –VEN < 200mV)
  • PWM Regardless of Output Load ( Vin –VEN > 200mV )
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • VIN Overvoltage Protection (OVP)
  • Peak Current Limit
  • Valley Current Limit
  • Thermal Shutdown

Typical applications

  • General Purpose Point of Load
  • White Goods and Small Home Appliances, Consumer Electronics, Network Video Cameras
  • 5V Input Distributed Power Bus Supplies, FPGA, DSP, and ASIC Supplies
  • Wireless Routers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples
74438356010SPEC
9 files WE-MAPI SMT Power Inductor 1 10.1 11.5 12 55 80 SMT
74438356015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 8.6 10.2 16 48 80 SMT
74438356022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 6.2 7.9 29 34 80 SMT
Order Code Data­sheet Simu­lation
74438356010SPEC
74438356015SPEC
74438356022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples