Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 400-1200 kHz |
Output 1 | 5 V / 5 A |
IC revision | 2 |
The AP62500 is a 5A, synchronous buck converter with a wide input voltage range of 4.5V to 18V. The device fully integrates a 47mΩ high-side power MOSFET and a 18mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.The AP62500 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.The AP62500 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
VIN: 4.5V to 18VOutput Voltage (VOUT): 0.6V to 7V5A Continuous Output Current0.6V ± 1% Reference Voltage195μA Quiescent CurrentSelectable Operation Modes
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206093 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206093 | SPEC | ||
885012206095 | SPEC | ||
885012206076 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|