Topology | Buck Converter |
Input voltage | 32 V |
Output 1 | 12 V / 2 A |
IC revision | December 2017 |
The AP63200 is a 2A, synchronous buck converter with up to 32V wide input voltage range, which fully integrates a 140mΩ high-side MOSFET and a 70mΩ low-side MOSFET to provide high efficiency step-down DC/DC conversion. The AP63200 adopts peak current mode control with the integrated compensation network, which makes AP63200 easily to be used by minimizing the off-chip component count. The AP63200 supports the Pulse Skipping Modulation (PSM) with typical 22uA Ultra-low Quiescent and achieved high efficient performance at light load conditions.The AP63200 is an Electromagnetic Interference (EMI) friendly buck converter with implementing optimized design for EMI reduction. The AP63200 features Frequency Spread Spectrum (FSS) with ±6% jittering span of the 500 kHz switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI. The converter has proprietary designed gate driver scheme to resist switching node ringing without sacrificing MOSFET turn on and turn off time, which further erases high frequency radiation EMI noise caused by the MOSFETs hard switching.The AP63200 offers output overvoltage protection, cycle-by-cycle peak current limit, and thermal shutdown protection. The device is available in a low-profile TSOT23-6 package.
EMI Reduction with Switching NodeRinging-free 3.8V-32V Wide Input Voltage Range Up to 2A Continuous Output Load Current 0.8V ±1%Feedback Reference Voltage 22μA (Typ) No Load Quiescent Current Shutdown Current: <1μA Fully Integrated 140mΩ High Side MOSFETand 70mΩ Low Side MOSFET 500kHz Switching Frequency with 6%Frequency Spread Spectrum (FSS) Precision Enable Threshold for ProgrammableUVLO Threshold and Hysteresis Low Dropout Mode Operation No External Compensation Required 80ns Minimum On-time ULQ PSM in Light Load Condition 4ms Built in Soft Start Time Current Limit Protection Short Circuit Protection Over Output Voltage Protection Thermal Shutdown
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006078 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 68 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012206102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
74439344033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | – | 6.65 | 6.45 | 3 | – | – | 3.3 | 7.65 | 14.5 | 19.2 | 21.12 | 31 | SMT | |||
74439346068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | – | 6.65 | 6.45 | 6.1 | – | – | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT | |||
74439346100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | – | 6.65 | 6.45 | 6.1 | – | – | 10 | 6.4 | 9.7 | 26.5 | 29.15 | 18 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006078 | SPEC | ||
885012206102 | SPEC | ||
885012206095 | SPEC | ||
74439344033 | SPEC | ||
74439346068 | SPEC | ||
74439346100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|