| Topology | Buck Converter |
| Input voltage | 4.75-18 V |
| Output 1 | 1.2 V / 3 A |
| IC revision | 1.0 |
The AP6507 is a 500kHz switching frequency internal compensated synchronous DC/DC buck converter. It has integrated compensation, and low RDSON high- and low-side MOSFETs.The AP6507 features current-mode controloperation, which enables fast transientresponse times and easy loop stabilization.The AP6507 is available in a standardGreen SOP-8L-EP with exposed pad forimproved thermal performance and is RoHScompliant.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440650033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 5.3 | 4.7 | 55 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7440650033 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
|---|