Topology | Buck Converter |
Input voltage | 4.75-21 V |
Output 1 | 1.2 V / 3 A |
IC revision | 1.0 |
The AP6508 is a 500kHz switchingfrequency internal compensatedsynchronous DC/DC buck converter. It hasintegrated compensation, and low RDSONhigh- and low-side MOSFETs.The AP6508 features current-mode controloperation, which enables fast transientresponse times and easy loop stabilization.The AP6508 has external programmableSoft start and a Power Good indicator.The AP6508 is available in a standardGreen DFN4030-14 with exposed pad forimproved thermal performance and is RoHScompliant.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7440650033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 5.3 | 4.7 | 55 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7440650033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|