Topology | Buck Converter |
Input voltage | 3.8-60 V |
Switching frequency | 1000-2200 kHz |
Output 1 | 50 V / 0.6 A |
IC revision | 2.0 |
The AP66060 are an automotive-compliant, 600mA, synchronous DC-DC buck converters with a default internal frequency of 1MHz/2.2MHz and adjustable from 200kHz to 2.5MHz. The regulators have integrated high and low side MOSFETs.The AP66060Q enable continuous load current of up to 600mA with efficiency as high as 95%.The AP66060Q feature current mode control operation, which enables easy loop stabilization supporting wide range of output capacitive loads.
VIN 3.8V to 60V600mA Continuous Output CurrentRdson HS/LS: 560mΩ/280mΩ. Efficiency Up to 95%VOUT Adjustable from 0.8V to 50V1MHz/2.2MHz Default FrequencyPFM/PWM OptionMODE Programmable OptionsEnable Pin with ±3% toleranceSoft DischargePower Good Detection with Internal Pull-up ResistorOvervoltage Protection & Under-voltage ProtectionOvercurrent Protection (OCP) with HiccupThermal Protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
74438336068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 3020 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | 6.8 | 2.15 | 3.65 | 168 | 22 | 80 | SMT | 2 | – | 2 | – | – | 1.6 | – | |||
61304011121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 101.6 | – | – | – | – | – | – | – | – | THT | 40 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206052 | SPEC | ||
74438336068 | SPEC | ||
61304011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|