| Topology | Buck-Boost Converter |
| Input voltage | 2.3-5.5 V |
| Switching frequency | 2100-2900 kHz |
| Output 1 | 3.4 V / 2 A |
| IC revision | 1-2 |
The AP72200 is a high current synchronousbuck-boost converter providing highefficiency, excellent transient response andhigh DC output accuracy. The targetedapplications are smartphones, tablets, andother handheld devices. The AP72200utilizes a four switches H-bridgeconfiguration to support buck and boostoperation. The buck-boost provides at least2A output current.The current control scheme handles wideinput/output voltage ratios and provides lowexternal component count with outstandingperformance in line/load transient responseand seamless transition between buck andboost modes.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 6.2 | 6.5 | 12.5 | 27 | 89 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437324010 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|