IC manufacturers Diodes Incorporated

IC manufacturers (97)

Diodes Incorporated API9221 | Demoboard API9221EV1

API9221EV1 USER GUIDE

Overview

TopologyOther Topology
IC revision3

Description

This evaluation circuit demonstrates theAPI9221 Lithium Ion Battery Charger. Thecharge and discharge cycle can be quickly andsimply demonstrated without a battery. Thecircuit includes a load consisting of anelectrolytic double layer capacitor bank of 5Farads to facilitate this demonstration. Theassembly also includes a set of resistive loads.There is a logic enable input, which disablescharging when pulled high. Manual links areprovided for these functions.The construction is a double-sided FR4 printedcircuit board, 95 x 60 x 1.6 mm with 1oz/sq ftcopper (35μm).

Features

  • Dual Input – DC (6.8V OVP) and USB(5.4V OVP)
  • Double layer capacitors on board todemonstrate battery charge cycle
  • Load resistors on board up to 1A
  • Programmable charging currents
  • Ambient temperature range
  • 40°C to +85°C

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
Packaging Samples
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B Horizontal Receptacle 5 SMT 30 Tape and Reel & Mylar
Order Code Data­sheet
65100516121SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
Packaging Samples