IC manufacturers Diodes Incorporated

IC manufacturers (97)

Diodes Incorporated PAM8403

FILTERLESS 3W CLASS-D STEREO AUDIO AMPLIFIER

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
IC revision1-4

Description

The PAM8403 is a 3W, class-D audio amplifier. It offers low THD+N, allowing it to achieve high-quality sound reproduction. The new filterless architecture allows the device to drive the speaker directly,requiring no low-pass output filters, thus saving system cost and PCB area.

With the same numbers of external components, the efficiency of thePAM8403 is much better than that of Class-AB cousins. It can extendthe battery life, which makes it well-suited for portable applications.

The PAM8403 is available in SOP-16 package.

Features

  • 3W Output at 10% THD with a 4Ω Load and 5V Power Supply
  • Filterless, Low Quiescent Current and Low EMI
  • Low THD+N
  • Superior Low Noise
  • Efficiency up to 90%
  • Short Circuit Protection
  • Thermal Shutdown
  • Few External Components to Save the Space and Cost
  • Pb-Free Package

Typical applications

  • LCD Monitors / TV Projectors
  • Cellular Phones/Speaker Phones
  • Portable DVD Players, Game Machines
  • Notebook Computers
  • Portable Speakers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792037SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 330 375 250 MHz 2000 0.08 High Current
Order Code Data­sheet Simu­lation
742792037SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples