Topology | Buck Converter |
Input voltage | 12 V |
Output 1 | 2.4 A |
IC revision | Issue 2 |
The ZXLD1371EV4, is an evaluation board for the ZXLD1371 LED driver chip. The board is in a Buck configuration with an input voltage of 48 VDC and will drive a string of 12 LEDs. It is set for an output current of 1.5A and offers convenient connections for external control inputs and monitoring.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 33 | 6.6 | 2.5 | 5.5 | 30.5 | 11 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551331 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|