Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 280 V |
Output 1 | 4 A |
IC revision | 1.0 |
The EPC9084 development board is a 350 V maximum device voltage, 5 A maximum output current, half bridge development board. The EPC9084 board measures 2” x 2” and contains a 350 V EPC2050 enhancement mode (eGaN®) field effect transistor (FET) with the Silicon Labs SiXXX gate driver.To simplify the evaluation process of the EPC2050 GaN FET, all the critical components are included on a single board that can be easily connected into any existing converter.This board may be used for applications where high efficiency can enable a significant performance advantage as well as a size and weight reduction such as multi-level AC/DC power supplies, electric vehicle on-board charging, and solar power inverters.
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
61300111121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 1 | Single | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300111121 | SPEC | |
61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|