Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 32 V |
Output 1 | 40 A |
IC revision | 2.0 |
The EPC9032 development board is a 40 V maximum device voltage, 40 A maximum output current, half bridge with onboard gate drives, featuring the EPC2024 enhancement mode (eGaN®) field effect transistor (FET). The purpose of this development board is to simplify the evaluation process of the EPC2024 eGaN FET by including all the critical components on a single board that can be easily connected into the majority of existing converter topologies.The EPC9032 development board measures 2” x 2” and contains two EPC2024 eGaN FETs in a half bridge configuration using the Texas Instruments LMG1205 gate driver. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on the EPC2024 please refer to the datasheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.
Order Code | Datasheet | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216410002 | SPEC | 6 files | WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | 2 | – | – | Horizontal | 24 | Box | ||
61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691216410002 | SPEC | |
61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|