Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 140 V |
Output 1 | 12 A |
IC revision | 2.0 |
The EPC9048 development boards are in a half bridge topology with onboard gate drives, with a 12 A maximum output current, featuring the EPC2034 enhancement mode (eGaN®) field effect transistor (FET). The development board contains two eGaN FETs in a half bridge configuration using the Texas Instruments UCC27611 gate driver, supply and bypass capacitors. The board contains all critical components and layout for optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation.
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 1 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|