IC manufacturers EPC

IC manufacturers (96)

EPC NC7WZ16L6X | Demoboard EPC9098

170 V Half-bridge with Gate Drive, Using EPC2059

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage135 V
Output 117 A
IC revision2.0

Description

The EPC9098 development board is a 170 V maximum device voltage,17 A maximum output current, half bridge with onboard gate drives, featuring the EPC2059 GaN field effect transistor (FET). The purpose of this development board is to simplify the evaluation process of the EPC2059 by including all the critical components on a single board that can be easily connected into many existing converter topologies.The EPC9098 development board measures 2” x 2” and contains two EPC2059 GaN FETs in a half bridge configuration with the Texas Instruments LMG1210 gate driver. The board also contains all critical components and the layout supports optimal switching performance. There are also various probe points to facilitate simple waveform measurement and efficiency calculation. A block diagram of the circuit is given in figure 1.For more information on EPC2059 please refer to the datasheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.

Typical applications

Products

Order Code Data­sheet Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691216410002SPEC
6 files WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.05 (mm²)
Order Code Data­sheet
691216410002SPEC
Samples
Order Code Data­sheet Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples