| Topology | Flyback Converter |
| Input voltage | 90-264 V |
| Output 1 | 9 V / 3 A |
| Output 2 | 5 V / 4 A |
| IC revision | V1.0 |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324023028CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 220 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | Carton | ±10% | Pitch 10 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 275 | – | – | 13 | 8 | 14 | Boxed THT | ||
![]() | 744821120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | XS | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT | ||
![]() | 860241381006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 68 µF | – | – | – | – | 7.5 | Ammopack | ±20% | – | – | 20 | – | – | – | – | 10000 | 1460 | 1188 | 18 | – | – | – | 400 | – | – | 31.5 | – | – | – | ||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 470 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | 600 | 3.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | 600 | 5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 10 µF | – | – | – | 0.01 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 4.7 µF | – | – | – | 0.02 GΩ | – | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 50 | – | – | 3.2 | 1.6 | 1.6 | – | |||
| 885012007088 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | 1000 | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 100 | – | – | 2 | 1.25 | 0.8 | – | |||
![]() | 885342008003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 1206 | 1000 | – | NP0 Class I | 0.6 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 500 | – | – | 3.2 | 1.6 | 1.6 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324023028CS | SPEC | |
![]() | 744821120 | SPEC | |
![]() | 860241381006 | SPEC | |
| 885012007061 | SPEC | ||
| 885012207072 | SPEC | ||
| 885012207078 | SPEC | ||
| 885012208069 | SPEC | ||
| 885012208094 | SPEC | ||
| 885012007088 | SPEC | ||
![]() | 885342008003 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|