IC manufacturers GaN Systems

IC manufacturers (97)

GaN Systems GS66508B / GS66516B / SN6505B | Demoboard GSP665x-EVBIMS2

High Power IMS 2 Evaluation Platform

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Switching frequency10000 kHz
IC revision210917

Description

This horizontal Insulated Metal Substrate (IMS) evaluation platform can be used to evaluate the electrical and thermal performance benefits of GaNPX® bottom-side cooled E-HEMTs in high power applications.The optimized thermal and electrical designs provide a excellent reference for implementing a low cost, high performance design.

Features

  • Enhanced thermal and mechanical design
  • Ultra low inductance, bottom-cooled GaNPX® package
  • Minimizing parasitic elements of the power and gate drive loops via magnetic flux-cancellation
  • High performance switching with low EMI
  • Scalable and parallelable GaNPX® packaging for applications up to 100 kW
  • Low cost thermal solution for high power applications.

Typical applications

  • Appliances
  • AC-DC Converters, DC-DC Converters, Bridgeless Totem Pole PFC, Inverters, Industrial Motor Drives, Laser Drivers, Wireless,Power Transfer
  • Energy Storage Systems, Solar EOn Board Battery Chargers energy
  • Uninterruptible Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
Mount Samples
885012206020SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 0603 -55 °C up to +125 °C 55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
760390014SPEC
7 files WE-PPTI Push-Pull Transformers 1006 -40 °C up to +125 °C 6.73 10.2 4.19 Tape and Reel 5 V (DC) 5 0.6 Functional 300 - 620 11 1:1.3 475 2500 SMT
Order Code Data­sheet Simu­lation
885012206020SPEC
760390014SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
Mount Samples