Topology | Flyback Converter |
Input voltage | 200-500 V |
IC revision | 1 |
These devices are N-channel 900 V Power GaN HEMTs based on proprietary E-mode GaN onsilicon technology. The resulting product has extremely low on state resistance, very low input capacitanceand zero reverse recovery charge making it especially suitable for applications which require superiorpower density, ultra-high switching frequency and outstanding efficienc
Ultra-low RDS(on) High dv/dt capability Extremely low inputcapacitance ZeroQrr Outstanding switching performance Low Profile
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012007049 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | |||
885012007083 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | |||
885012007089 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1.5 nF | ±5% | 100 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | |||
885012007066 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | |||
885012208087 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | |||
885012207099 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | |||
885012207102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | |||
885012209048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | |||
970500365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 50 | – | – | – | Bag | 6 | M3 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012007049 | SPEC | ||
885012007083 | SPEC | ||
885012007089 | SPEC | ||
885012007066 | SPEC | ||
885012208087 | SPEC | ||
885012207099 | SPEC | ||
885012207102 | SPEC | ||
885012209048 | SPEC | ||
970500365 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | SW (mm) | Ti | Samples |
---|