| Topology | Buck Converter |
| Input voltage | 48 V |
| Output 1 | 12 V |
| IC revision | 5 |
The MxC® 200 family consists of several monolithic, configurable, high-voltage MuxCapacitor® DC-DC converter integrated circuits targeted for use in both non-isolated and isolated, buck or boost converter applications. Using patented conversion capacitive conversion and capacitive isolation technology, the MxC 200 ICs support seamless integration with existing low-voltage power solutions to provide highly efficient 12V to 57V DC-DC converter solutions for regulated or non-regulated PoL, isolated or non-isolated applications. Intelligent MuxCapacitor timing and control optimize power delivery efficiency from no-load to maximum power.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 74437346047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | 7.3 | 6.6 | 2.8 | – | – | 4.7 | 5.35 | 7.5 | 15.5 | 40 | 22 | SMT | – | – | – | – | – | – | ||
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | THT | 2 | 2.54 | Single | Pin Header | Angled | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206095 | SPEC | ||
![]() | 74437346047 | SPEC | |
![]() | 61300211021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|