Topology | Buck Converter |
Input voltage | 48 V |
Output 1 | 5 V |
Output 2 | 12 V |
IC revision | 5 |
The MxC® 200 family consists of several monolithic, configurable, high-voltage MuxCapacitor® DC-DC converter integrated circuits targeted for use in both non-isolated and isolated, buck or boost converter applications. Using patented conversion capacitive conversion and capacitive isolation technology, the MxC 200 ICs support seamless integration with existing low-voltage power solutions to provide highly efficient 12V to 57V DC-DC converter solutions for regulated or non-regulated PoL, isolated or non-isolated applications. Intelligent MuxCapacitor timing and control optimize power delivery efficiency from no-load to maximum power.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | X7R0603104K050DFCT10000 | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012106017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±20% | 16 | 0603 | -55 °C up to +85 °C | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | X5R0603105M016DFCT10000 | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.45 | 4.06 | – | 4.7 | 2.95 | 2.45 | 5.4 | 105 | 31 | SMT | – | – | – | – | – | – | 2 | – | 1.8 | – | – | – | – | ||
![]() | 74437324100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.45 | 4.06 | – | 10 | 1.95 | 1.5 | 3.15 | 243 | 23 | SMT | – | – | – | – | – | – | 2 | – | 1.8 | – | – | – | – | ||
![]() | 61300211021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2 | Single | – | Pin Header | Angled | 3 | Bag | |
![]() | 61300411021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 4 | Single | – | Pin Header | Angled | 3 | Bag | |
![]() | 824500541 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | DO-214AC | -65 °C up to +150 °C | – | – | – | 4.24 | 2.67 | – | – | – | – | – | – | – | SMT | SMAJ54A | 54 | 63.15 | 4.6 | 400 | 87.1 | – | – | 2.25 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206095 | SPEC | |
![]() | 885012106017 | SPEC | |
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74437324100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 61300211021 | SPEC | – |
![]() | 61300411021 | SPEC | – |
![]() | 824500541 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|