IC manufacturers Ikanos

IC manufacturers (97)

Ikanos IFE7

G.Vector Capable Communications Processor Chipset for Single Line and Bonded Multi-mode VDSL2/ADSL2+ Residential Gateways

Overview

TopologyFlyback Converter
IC revision4.5

Description

An advanced, multimode A/VDSL2communication processor, the Vx185 providesleading edge processing power, VoIP, multimodeDSL, wire-speed performance and ahardware security block, while supportingcarrier class quality of service (QoS) and VoIP.Ikanos’ Vx185 supports all flavors of singleline and bonded DSL, including ADSL, ADSL2,ADSL2+, and VDSL2, and further enhancesIPTV and triple-play networks by offeringfeatures such as retransmission (G.INP),dynamic rate repartitioning (DRR), andseamless rate adaptation (SRA).The Vx185 integrates cost-effective supportfor bonding (ITU-T G.998.1 and G.998.2) bynatively interfacing directly to two integratedanalog front-end devices. This built-in supportis designed to allow service providers toextend the reach of their advanced broadbandservices by coupling two pair of copper wirestogether. Bonding can also be used to increasethe data rate over shorter distances. Together,bonding and vectoring can be combined topush aggregate data rates up to 300Mbps.The Vx185 supports a rich set of interfacesthat easily integrates with home networkingtechnologies such as Gigabit Ethernet,802.11n, MoCA™, HomePNA™, HomePlug®,ZigBee, Z-Wave, and G.hn. A SATA interfaceenables Network Attached Storage (NAS)without compromising performance. Alsointegrated is a dedicated DSP engine to deliverfull-chain deployment-proven VoIP.By employing industry-standard G.Vector(ITU-T G.993.5), the Vx185 is designed toenable telecommunications service providersto deploy 100 megabit-per-second (Mbps)service over traditional copper lines at 1/10ththe cost of fiber. The Vx185 adds to Ikanos’NodeScale Vectoring architecture, which spansthe central office, remote cabinets in fiberto the node (FTTN) networks, and now thecustomer premises.Ikanos provides a comprehensive suite ofVx185 software that includes operating systemindependent drivers for Ethernet, xDSL, andintegrated peripherals. FusivWare™, Ikanos’Linux-based software, includes a networkingstack, voice processing, and networkmanagement functions which enable systemvendors to quickly design residential gateways.

Features

  • Wire-speed packet processing
  • Integrated A/VDSL2 datapump
  • A/VDSL2 bonding support (up to 17a)
  • Single front end design for ADSL,ADSL2, ADSL2+, and VDSL2(including 30a)
  • Advanced power management
  • Integrated dedicated voiceprocessing engine
  • Accelerator Processors to offloadpacket processing
  • Integrated SATA interface
  • 2 x RGMII/GMII/MII/RMII
  • 2 x PCIe interface for concurrent,dual-band 802.11n (2.4 GHz +5.0 GHz)
  • 2 x USB 2.0 high speed host
  • DDR2 controller
  • Flexible flash interface – integratedNAND flash controller, parallel flash,and high speed serial flash

Typical applications

  • A/VDSL2 SoHo/SME Gateways
  • A/VDSL2 Bonded Bridge and Gateways
  • A/VDSL2 + Gigabit Ethernet Storage/NAS Devices
  • A/VDSL2 Residential Voice and Wireless Gateways

Products

Order Code Data­sheet Downloads Status Product series Samples
750510564SPEC
Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet
750510564SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples