IC manufacturers Indie Semiconductor

IC manufacturers (97)

Indie Semiconductor TRA_120_045 | Demoboard EVALKIT SiRad Easy® r4

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision0.5

Description

The TRA_120_045 operates from 113.9 GHz to 134.1 GHz and thus has a very high band width. This enables measurements with a resolution of less than 1 mm. Despite these outstanding values of the MMIC, it is only 5 x 5 mm² in size and comes in a standard QFN32 package. The antennas for the RX and TX channel are designed as dipoles directly on the chip. The highly integrated construction results in the small form factor and particularly low losses on the signal path.

Features

 Wide-band radar frontend (RFE) with antennas on chip

  • Frequency bandwidth of 20 GHz
  • Frequency range from 116 GHz to 130 GHz
  • Single supply voltage of 3.3 V
  • Fully ESD protected device
  • Power consumption of 560 mW (full duty cycle)

Typical applications

  • Radar system, Speed and distance measurement.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012005049SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 pF ±0.5pF 50 0402 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012005055SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 pF ±5% 50 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012005016SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)330 pF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205022SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)330 pF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012005018SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 nF ±5% 10 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
885012205029SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)4.7 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205052SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205053SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)33 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205037SPEC
6 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012105006SPEC
6 files WCAP-CSGP MLCCs 6.3 V(DC)1 µF ±20% 6.3 0402 -55 °C up to +85 °C 150.1 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel
7427927141SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 0402 -55 °C up to +125 °C 1 0.5 0.5 0.25 470 1200 300 MHz 620 0.45 High Speed
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples