Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 380 V |
Output 1 | 900 V / 50 A |
IC revision | 01_00 |
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Pitch (mm) | IR (A) | Gender | Rows | Mount | Working Voltage (V (AC)) | L (mm) | Packaging | Contact Resistance (mΩ) | Tol. R | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691322110003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | Pluggable | PCB | No | Horizontal | 3.5 | 10.5 | – | – | THT | 300 | 11.9 | Box | – | – | – | – | – | – | – | 3 | |
![]() | 64900821122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC4 4.20 mm Male Dual Row Vertical Header | – | PCB | – | Vertical | 4.2 | 7 | Male | Dual | THT | 600 | 18 | Tray | 10 | max. | – | – | – | – | – | 8 | |
![]() | 7461057 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | 100 | – | – | Press-Fit | – | – | Bulk | – | – | 7 | 6 | 100 | M3 | 5 | 6 | |
![]() | 7460305 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | 160 | – | – | Press-Fit | – | – | Bulk | – | – | 9 | 7 | 160 | M5 | 6 | 8 | |
![]() | 62732020621 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 1.27 mm Male SMT Box Header | – | – | – | – | 1.27 | 1 | – | – | – | 50 | 19.05 | – | 20 | max. | – | – | – | – | – | 20 |
Order Code | Datasheet | |
---|---|---|
![]() | 691322110003 | SPEC |
![]() | 64900821122 | SPEC |
![]() | 7461057 | SPEC |
![]() | 7460305 | SPEC |
![]() | 62732020621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Pitch (mm) | IR (A) | Gender | Rows | Mount | Working Voltage (V (AC)) | L (mm) | Packaging | Contact Resistance (mΩ) | Tol. R | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) | Samples |
---|