IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies 1ED3241MC12H | Demoboard EVAL-1ED3241MC12H

Single channel, isolated, two-level, slew-rate control gate driver IC (2L-SRC) 1ED3241MC12H

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage3.3-5 V
Switching frequency100 kHz
IC revision1.0

Description

The gate driver evaluation boards EVAL-1ED3241MC12H and EVAL 1ED3251MC12H feature the two-level, slewrate control (2L-SRC) gate driver ICs 1ED3241MC12H and 1ED3251MC12H. This user guide demonstrates the functionality and key features of the Infineon EiceDRIVER™ 2L-SRC gate driver ICs. The gate driver ICs are certified according to UL 1577 and VDE 0884-11. The design of the evaluation board EVAL-1ED32x1MC12H was performed with respect to the environmental conditions described in this document. The design was tested as described in this document, but not qualified regarding manufacturing, lifetime or over the full range of ambient operating conditions.The boards provided by Infineon are not subject to full production tests. Evaluation boards are not subject to the same procedures as regular products regarding returned material analysis (RMA), process change notification (PCN) and product discontinuation (PD).Evaluation boards are intended to be used under laboratory conditions and by trained specialists only.

Features

  • Single channel isolated gate driver
  • Two-level slew rate control
  • For use with 600 V/650 V/1200 V/1700 V/2300 V IGBTs, Si and SiC MOSFETs
  • Up to 18.0 A typical peak output current
  • 40 V absolute maximum output supply voltage
  • High common-mode transient immunity CMTI > 200 kV/μs
  • Active output clamping
  • Active Miller Clamp options available
  • Galvanically isolated coreless transformer gate driver
  • 3.3 V and 5 V input supply voltage
  • Suitable for operation at high ambient temperature and in fast switching applications
  • Certification: VDE 0884-11 with VIORM= 1767 V (peak) (pending) and UL 1577 with VISO = 5.7 kV (rms) for 1 min

Typical applications

  • UPS systems
  • AC and brushless DC motor drives, High voltage DC/DC converter and DC/AC inverter, Welding

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012007051SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 pF ±5% 50 0805 -55 °C up to +125 °C 60010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012007059SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)220 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207098SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012207103SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208069SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±10% 25 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples