Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 3.2-3.5 V |
Switching frequency | 100 kHz |
Output 1 | 40 V |
IC revision | 1.4 |
This user guide is intended to introduce and provide an overview of the gate driver evaluation board Eval-1ED3890Mx12M with the 1ED3890MC12M or 1ED3890MU12M gate driver ICs, including the functionality,adjustment possibilities and key features of the Infineon EiceDRIVER™ 1ED-X3 Digital gate driver IC family.The Eval-1ED3890Mx12M board is designed to evaluate the functionalities and capabilities of 1ED3890MC12M or 1ED3890MU12M gate drivers ICs.This user guide will only selectively present the key features of the gate driver, and the reference manual and the datasheet to observe the full functionality and flexibility of the 1ED3890MC12M or 1ED3890MU12M gate drivers and Eval-1ED3890Mx12M.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Flammability Rating | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | |||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | Tape and Reel | |||
865080545012 | SPEC | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 100 µF | ±20% | 35 | 6.3 x 7.7 | -55 °C up to +105 °C | 14 | 1 MΩ | – | 7.7 | 6.6 | – | – | – | – | 2000 | -55 °C up to +105 °C | 300 | 380 | 35 | 6.3 | – | – | – | – | – | – | 15" Tape & Reel | |||
885012107018 | SPEC | 7 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 4.7 µF | ±20% | 25 | 0805 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | |||
970150365 | SPEC | – | 3 files | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | 15 | – | – | 6 | M3 | UL94 HB | – | -30 °C up to +110°C | – | – | – | – | – | – | – | – | – | – | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
97790503211 | SPEC | – | 3 files | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | 5 | – | – | – | – | UL94 V-0 | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | ||
750317493 | SPEC | – | – | Gate Drive Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750318016 | SPEC | – | – | Gate Drive Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150080VS75000 | SPEC | ||
150080RS75000 | SPEC | ||
865080545012 | SPEC | ||
885012107018 | SPEC | ||
885012208069 | SPEC | ||
970150365 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
97790503211 | SPEC | – | |
750317493 | SPEC | – | |
750318016 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Flammability Rating | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|