Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | -0.3-18 V |
IC revision | 2.0 |
This Reference Board is another drive card of the CoolSiC™ MOSFET 1200 V evaluation platform and it contains the EiceDRIVER™ 1EDC Compact 1EDC20I12MH with an integrated active Miller clamp preventing parasitic turn-on. The first drive card includes the EiceDRIVER™ 1ED Compact 1EDI20H12AH allowing a bipolar supply, where VCC2 is +15 V and GND2 is negative.The CoolSiC™ MOSFET 1200 V evaluation platform including EiceDRIVER™ gate driver IC was developed to show the driving options of the silicon carbide CoolSiC™ MOSFET in TO263-7pin. To show these options, the design was split into one motherboard and two drive cards for SMD. The motherboard EVAL_PS_SIC_DP_MAIN was designed for a maximum voltage of 800 V and a maximum pulsed current of 130 A.
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000418321 | SPEC | 6 files | WR-PHD 2.54 mm SMT Pin Header | 4 | Single | Pin Header | Straight Type 2 | 3 | Tube | |
![]() | 61000421121 | SPEC | 6 files | WR-PHD 2.54 mm SMT Dual Pin Header | 4 | Dual | Pin Header | Straight | 3 | Tube | |
![]() | 61000621121 | SPEC | 6 files | WR-PHD 2.54 mm SMT Dual Pin Header | 6 | Dual | Pin Header | Straight | 3 | Tube |
Order Code | Datasheet | |
---|---|---|
![]() | 61000418321 | SPEC |
![]() | 61000421121 | SPEC |
![]() | 61000621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|