Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 85-265 V |
Three-phase inverter power stage with half-bridge gate-driver IC based on CoolMOS™ PFD7, the latest Infineon’s SJ technology with fast body diodeThis is a complete evaluation board that includes IPN60R1K5PFD7S discrete Superjunction (SJ) MOSFET and 2ED28073J06F gate-driver ICs for motor drives application. Ready-to-use three-phase inverter power stage with 600V blocking voltage - up to 100W. In combination with iMOTION™ controller, the user can run a motor within one hour with a smooth start-up using inductive sensing.The EVAL_DRIVE_3PH_PFD7 is designed to provide easy to use power stage based on Infineon's discrete CoolMOS™ Superjunction MOSFET. The board is equipped with all assembly groups for sensorless field oriented control (FOC). It provides a single-phase AC-connector, rectifier, and three-phase output for connecting the motor. The power stage also contains emitter shunts for current sensing and a voltage divider for DC-link voltage measurement.The board can be easily interfaced through XMC™ Link. This is is an isolated debug probe for all XMC™ microcontrollers. Important note: The KIT_XMC_LINK_SEGGER_V1 does not come in the box with this evaluation board – the kit must be ordered separately.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324023023 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 7 | 13 | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324023023 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|