Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 220-240 V |
Switching frequency | 50-60 kHz |
Output 1 | 12 V / 75 A |
IC revision | 1.2 |
The DEMO_850W_12VDC_230VAC is a home and small office UPS solution based on a bidirectional full bridge topology, featuring XMC1300 series microcontroller and 2EDL8114 controller IC. It is intended for use with low frequency iron core transformers. This solution is designed around an XMC1300 series microcontroller with firmware and source code provided. Functionality includes AC power failure detection, alarm, generation of regulated sine wave output voltage and protection against battery faults.This demo board demonstrates a fully functional UPS using SMD MOSFETs and including a heat sinking concept designed around them. It includes a main power board and detachable control card. It is designed for a 12 V nominal DC lead-acid battery. The AC input/output line/load voltage is 220 to 240 VRMS with frequency selectable to 50 or 60 Hz. A soft start function is included to prevent high inrush current. During switch over the drop out time is less than 20ms.Overload and short circuit protection are also included with thermal shutdown if system overheating occurs. Fast and slow battery charging modes are included for lead-acid batteries.
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691414720002B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | Screwless | PCB | No | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | 2 | – | – | 45° | 16 | Box | ||
691414720003B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | Screwless | PCB | No | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | 3 | – | – | 45° | 16 | Box | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691414720002B | SPEC | |
691414720003B | SPEC | |
61300411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|