Topology | LLC Resonant Converter |
Input voltage | 350-410 V |
Switching frequency | 4000 kHz |
Output 1 | 58 V / 55 A |
IC revision | 1.0 |
Full Infineon solution for the high voltage DC-DC stage of a 3kW telecom/industrial SMPS with 600V CoolMOS™ P7 power MOSFET.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744309047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 470 | 200 | 47.5 | 35.1 | 46.8 | 0.165 | 22 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|