IC manufacturers Infineon Technologies

IC manufacturers (109)

Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Daughter Board

Evaluation Board for 1200 V three-phase SOI gate driver and 1200 V EasyPACK™ SiC modules

Overview

TopologyMotor Drive
IC revision0.1

Description

The EVAL-6ED2231S12TM1 power evaluation board features and demonstrates the CoolSiC™ MOSFET module and SOI gate driver technology for motor drives. It is powered by 6ED2231S12T 1200 V, three-phase gate driver.This board includes one EasyPACK™ 1B CoolSiC™ MOSFET 1200 V module, one three-phase silicon-on-insulator (SOI) gate driver IC for motor drive applications, and includes the M1 connector. In combination with either the EVAL-M1-101T which is the control board for iMOTION™ Modular Application Design Kit (MADK) or other control boards with compatible M1 connectors.

Features

  • 1200 V SOI Technology
  • Best-in-class minus VS performance
  • Withstands Negative 100 V with repeating 700 ns pulse widths
  • Integrated, Ultra fast, low RDSON bootstrap diode
  • Output current: IO+ 350 mA, IO- 650 mA
  • Over current protection (ITRIP ±5% reference)
  • Integrated 360 ns dead-time
  • Independent Under-voltage lockout for VCC and VBS
  • 3.3 V, 5 V, 15 V input logic compatible
  • Fault reporting, automatic Fault clear and Enable function on same pin (RFE)
  • 2.5 kV HBM ESD ; 25 V VCC capable
  • DSO-24 package: SOIC-28 with 4 pins removed for high clearance

Typical applications

  • Industrial Drives, Embedded inverters for Motor Control in Pumps, Fans
  • Commercial Air Conditioning

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length36.06 mm
–
–
–
PackagingTray 
Pins14 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.66 mm
–
–
–
PackagingTray 
Pins8 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.58 mm
–
–
–
PackagingTray 
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
Pins20 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability