Topology | Power Factor Correction |
Input voltage | 90-264 V |
Output 1 | 48 V / 5 A |
IC revision | 1.1 |
The evaluation board EVAL_XDPS2222_240W1 is developed for USB-PD application with a wide input range and a very wide output voltage range from 5 V to 48 V. With a nominal output power of 240 W and a dimension of 200 mm x 65 mm x 24 mm, this two-layer PCB system fulfills efficiency requirements from DOE VI and CoC Tier 2 while keeping costs low.It features the PFC + hybrid flyback (HFB) combo IC XDPS2222 and a 600 V GaN transistor as the main switch.
HFB ZVS operation of high- and low-sideFast responding HFB peak current controlHarmonized PFC & HFB operationsPFC pulse skipping at light loadAutomatic PFC enable/disable controlSelf-adjusting PFC bus voltage level
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744031330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 33 | 0.42 | 0.32 | 25 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|