Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 55-180 kHz |
Output 1 | 21 V / 4 A |
IC revision | 1 |
This AC-DC reference design is a flyback converter with secondary-side regulated (SSR) and constant current (CC) output. The input voltage range can be set to low-line by a jumper wire.The output load ranges from 11 V to 21 V and it is intended to be used for 9 V to 18 V battery charging.
SSR with adjustable CC output up to 4 AOutout load range from 11 V to 21 V21 V eff. 92% @ 230 VAC, 90% @ 110 VACStandby power < 250 mW @ 230 VAC
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334025022CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | – | – | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | – | – | 12 | 4 | – | – | – | Carton | |||
691322310004 | SPEC | – | 6 files | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | Pluggable | PCB | No | – | – | – | – | – | – | -40 °C up to +105 °C | 3.81 | 16.43 | – | 4 | – | – | – | – | Horizontal | 10.5 | Box | ||
613007143121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Socket Header | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | 18.28 | – | 7 | Single | – | – | Socket Header | Angled | 3 | Tray | ||
750845331 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334025022CS | SPEC | ||
691322310004 | SPEC | – | |
613007143121 | SPEC | – | |
750845331 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|