Topology | LLC Resonant Converter |
Input voltage | 400 V |
Switching frequency | 30-1000 kHz |
Output 1 | 12 V / 25 A |
IC revision | 1.0 |
The evaluation board presented is a 300 W LLC Converter with 400 VDC input and 12 V output. It is controlled by Infineon’s 2nd generation half-bridge LLC controller ICE2HS01G. The ICE2HS01G is specially designed for high efficiency applications with synchronous rectification (SR) control on the secondary side. With new driving techniques, SR can be realized for a half-bridge LLC converter operated with secondary switching current in both CCM and DCM conditions.
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|
750341495 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor | |
750342744 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Gate Drive Transformer |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|