Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 39-65 kHz |
Output 1 | 12 V / 2.33 A |
IC revision | 1.0 |
28W 12V SMPS Demo Board with ICE2QR1080GAN-DEMO-2QR1080GThe CoolSET™-Q1 series (ICE2QRxx80Z) is the first generation ofquasi-resonant integarted power ICs. It is optimized for off-lineswitch mode power supply applications such as LCD monitor, DVDR/W, DVD Combo, Blue-ray DVD, set top box, etc. Operting theMOSFET switch in quasi-resonant mode, lower EMI, higherefficiency and lower voltage stress on secondary diodes areexpected for the SMPS. Based on the BiCMOS technology, theCoolSET™-Q1 series has a wide operation range (up to 25 V) of ICpower supply and lower power consumption. It also offers manyadvantages such as: a quasi-resonant operation till very low loadincreasing the average system efficiency compared to otherconventional solutions; the Active Burst Mode operation enablesultra-low power consumption at standby mode with small andcontrollable output voltage ripple.
800 V avalanche rugged CoolMOS™ with built-in startup cell
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691102710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | 17.5 | – | – | – | – | |
![]() | 7447462022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | ||
![]() | 750343051 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | 639 | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691102710002 | SPEC | – |
![]() | 7447462022 | SPEC | |
![]() | 750343051 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|