IC manufacturers Infineon Technologies

IC manufacturers (99)

Infineon Technologies ICE2QR2280Z

Off-Line SMPS Quasi-Resonant PWM Controller with integrated 800V CoolMOS® and startup cell in DIP-7

Overview

TopologyOther Topology
Switching frequency39-65 kHz
IC revision2.1

Description

The ICE2QR2280Z-1 is derived from CoolSET®-Q1. The only difference is it has a lower Vcc turn off threshold. The CoolSET®-Q1 is the first generation of quasi-resonant integrated power ICs. It is optimized for off-line switch mode power supply applications such as LCD monitor, DVD R/W, DVD Combo, Blue-ray DVD, set top box, etc. Operating the MOSFET switch in quasiresonant mode, lower EMI, higher efficiency and lower voltage stress on secondary diodes are expected for the SMPS. Based on the BiCMOS technology, the CoolSET®-Q1 series has a wide operation range (up to25V) of IC power supply and lower power consumption.It also offers many advantages such as quasi-resonant operation till very low load which increases the averagesystem efficiency, Active Burst Mode operation which enables an ultra-low power consumption at standbymode with small and controllable output voltage ripple, etc.

Features

  • 800V avalanche rugged CoolMOS® with built-instartup cell
  • Quasi resonant operation till very low load
  • Active burst mode operation for low standby inputpower (< 0.1W)
  • Digital frequency reduction with decreasing load forreduced switching loss
  • Built-in digital soft-start
  • Foldback point correction and cycle-by-cycle peakcurrent limitation
  • Maximum on/off time limitation
  • Auto restart mode for VCC Overvoltage andUndervoltage protections
  • Auto restart mode for overload protection
  • Auto restart mode for over temperature protection
  • Latch-off mode for adjustable output over voltageprotection and transformer short-winding protection
  • Lower Vcc turn off threshold