Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 25-60 kHz |
Output 1 | 19 V / 2.1 A |
IC revision | Rev 1.0 |
The demo board described in this application note provides a test platform for the new 700 V CoolMOS™ P7 series of high voltage MOSFETs. The adapter uses the ICE2QS03G, a second generation current mode control quasi-resonant flyback controller and an IPA70R600P7S 700 V CoolMOS™ P7 series power MOSFET.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 8 | 140 | Heat Shrinking Tube | 8.5 | 1 | 0.015 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 0.7 | 10000 | 0.35 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462010 | SPEC | |
![]() | 744821110 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|