Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 19 V / 1.84 A |
IC revision | 1.0 |
This application note is an engineering report of a very small form factor reference design for universal input 35W 19V adapter. The adapter is using ICE2QS03G, a second generation current mode control quasi-resonant flyback topology controller and IPD60R600P6, a seventh generation of high voltage power CoolMOS™. The distinguishing features of this reference design are very small form factor, best in class low standby power, high efficiency, good EMI performance and various modes of protection for high reliable system.
Quasi resonant operation till very low loadActive burst mode operation at light/no load for low standby input power (< 100mW)Digital frequency reduction with decreasing loadHV startup cell with constant charging currentBuilt-in digital soft-startFoldback correction and cycle-by-cycle peak current limitationAuto restart mode for VCC Overvoltage protectionAuto restart mode for VCC Undervoltage protectionAuto restart mode for Overload /Openloop protectionAuto restart mode for Over temperature protectionLatch-off mode for adjustable output overvoltage protectionLatch-off mode for Short Winding
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 3.7 | 40 | Heat Shrinking Tube | 4.2 | 4.7 | 0.03 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 0.7 | 10000 | 0.35 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744821110 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|