Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 265 V / 0.82 A |
IC revision | 45W Rev1.0 |
ICE2QS03G is a second generation quasi-resonant PWM controller optimized for off-line power supplyapplications such as LCD TV, and notebook adapter. The digital frequency reduction with decreasing loadenables a quasi-resonant operation till very low load. As a result, the system average efficiency issignificantly improved compared to conventional solutions. The active burst mode operation enables ultra-lowpower consumption at standby mode operation and low output voltage ripple. The numerous protectionfunctions give a full protection of the power supply system in failure situation. All of these make theICE2QS03G an outstanding controller for quasi-resonant flyback converter in the market.In addition, numerous protection functions have been implemented in the IC to protect the system andcustomize the IC for the chosen applications. All of these make the ICE2QS03G an outstanding product forreal quasi-resonant flyback converter in the market.
Load dependent digital frequency reduction
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 8 | 140 | Heat Shrinking Tube | 8.5 | 1 | 0.015 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 0.7 | 10000 | 0.35 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462010 | SPEC | |
![]() | 744821110 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|