Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 25-60 kHz |
Output 1 | 19 V / 2.4 A |
IC revision | AN_201604_PL52_018 Rev 1.0 |
http://www.infineon.com/cms/en/product/evaluation-boards/EVAL_45W_19V_FLYB_P7/productType.html?productType=5546d46255a50e820155b61a8b2f2011#ispnTab4AN_201604_PL52_01845 W adapter demo boardUsing the new 800 V CoolMOS™ P7 and ICE2QS03G quasi-resonant PWMcontrollerThis 45 Wadapter demo board is intended to be a form, fit and function test platformfor charger and adapter applications to show the operation of the 800 V CoolMOS™ P7 as well as the overall controller design. The demo board is designed around a quasi-resonant flyback topology for improved switching losses which allows higher power density designs and lower radiated and conducted emissions. A 45 Wuniversal input isolated flyback demo board with a 19 V output based on the ICE2QS03G controller and the P7 MOSFET is described in this application note and test results are presented.
Fold back point protectionVCC over voltage and under voltage protectionOver load/open loop protectionAdjustable output overvoltage protectionAuto restart for over temperature protectionShort winding protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 8 | 140 | Heat Shrinking Tube | 8.5 | 1 | 0.015 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744821110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 0.7 | 10000 | 0.35 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462010 | SPEC | |
![]() | 744821110 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|