IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE2QS03G

15 W 5 V charger reference design with 700 V CoolMOS™ P7

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency55-110 kHz
Output 15 V / 3 A
IC revisionAN_201702_PL52_014 Rev 1.0

Description

AN_201702_PL52_01415 W 5 V charger reference design with 700 VCoolMOS™ P7EVAL_15W_5V_FLYB_P7 using IPS70R1K4P7S, ICE2QS03G, BSC067N06LS3 GThis document introduces a 15 Whigh efficiency USB charger reference design with a 5 V output voltage using the QR PWM IC ICE2QS03G with CoolMOSTM IPS70R1K4P7S (IPAK SL) and a secondary side synchronous rectification IC with OptiMOSTM BSC067N06LS3 G (SuperSO8) in a small formfactor, high efficiency and variousprotections for a highly reliable system.

Features

  • 500V startup cell for IC self power supply during various states,
  • digital frequency reduction with decreasing load for higher efficiency
  • active burst mode operation for ultra-low standby power (<1W @ 0.5W load)
  • cycle by cylce peak current limitation, maximum output power limitation with input voltage compensation
  • extensive protection features to protect the IC and the system from various fault conditions e.g. output OVP latch, VCC OVP/UVP, OLP, Output OVP, Short-winding, etc.

Typical applications

  • SMPS applications such as LCD/PDP TV, color TV, DVD/ Adapters
  • Set-Top-Boxes for Satellite and Cable services etc.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
MountTHT 
–Check availability