IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICE3AR1080

Off-Line SMPS Current Mode Controller with integrated 800V CoolMOS™ and Startup cell (input OVP & frequency jitter) in DIP-7

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency87-113 kHz
Output 112 V / 2.83 A
IC revision2.0

Description

The ICE3AR1080VJZ is a modified version of ICE3ARxx80JZ (CoolSET™-F3R 800V) in DIP-7 package. It adds in the input OVP feature but removes the brownout feature and external protection enable feature. In summary, theICE3AR1080VJZ is a device running at 100kHz, implemented with input OVP feature, installed with 800V MOSFET with startup cell and housed in DIP-7 package. It provides good voltage margin of MOSFET, lowest standby power, selectable burst level, reduced output ripple during burst mode, robust protection with input OVP feature, accurate maximum power control for both maximum power and burst power, low EMI with frequency jittering and soft gate drive, built-in and flexible protections, etc.

Features

  • 800V avalanche rugged CoolMOS™ with Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Selectable entry and exit burst mode level
  • 100kHz internally fixed switching frequency with jittering feature
  • Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms Soft Start
  • Built-in 20ms and extendable blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Adjustable input OVP
  • Overall tolerance of Current Limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50Ω turn on resistor

Typical applications

  • Blue Ray/DVD player, Set-top Box, Digital Photo Frame
  • Auxiliary power supply for Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc
  • Adapter/Charger

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
750342657
SPECTransformer
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750342718
SPECPower Filter CMC
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Filter CMC
Check availability