IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICE3AR1080VJZ | Demoboard AN-EVAL ICE3AR1080VJZ

34 W 12 V SMPS Evaluation Board with ICE3AR1080VJZ

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2.83 A
IC revision1.0

Description

This document is an engineering report of a universal input 34 W 12 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR1080VJZ. The application evaluation board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. It is especially suitable for small power supply such as DVD player, set-top box, game console, charger and auxiliary power of white goods, server, PC and high power system, etc. The ICE3AR1080VJZ is the latest version of the CoolSET™. Besides having the basic features of the F3R CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for major fault (VCC over voltage, VCC under voltage, adjustable input OVP, over temperature, overload, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable AC line input over voltage protection feature, built-in soft start time, built-in and extendable blanking time and frequency jitter feature, etc. The particular features are the best-in-class low standby power and the good EMI performance.

Features

  • 800 V avalanche rugged CoolMOS™ with startup cell
  • Active Burst Mode for lowest standby power
  • Selectable entry and exit burst mode level
  • 100 kHz internally fixed switching frequency with jittering feature
  • Auto restart protection for over load, open Loop, VCC under voltage and over voltage and overtemperature
  • Over temperature protection with 50 °C hysteresis
  • Built-in 10 ms soft start
  • Built-in 20 ms and extendable blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Adjustable input OVP
  • Overall tolerance of current limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50 Ω turn-on resistor

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691101710002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²)
744772010
Active i| Production is active. Expected lifetime: >10 years.
750342657SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
750342718SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Filter CMC
Order Code Data­sheet Simu­lation
691101710002SPEC
744772010
750342657SPEC
750342718SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Samples