IC manufacturers Infineon Technologies

IC manufacturers (99)

Infineon Technologies ICE3AR1080VJZ

Off-Line SMPS Current Mode Controller with integrated 800V CoolMOS™ and Startup cell (input OVP & frequency jitter) in DIP-7

Overview

TopologyOther Topology
Switching frequency87-113 kHz
IC revision2.0

Description

Off-Line SMPS Current Mode Controller with integrated 800V CoolMOS™ and Startup cell (input OVP & frequency jitter) in DIP-7The ICE3AR1080VJZ is a modified version of ICE3ARxx80JZ (CoolSET™-F3R 800V) in DIP-7 package. It adds in the input OVP feature but removes the brownout feature and external protection enable feature. In summary, the ICE3AR1080VJZ is a device running at 100kHz, implemented with input OVP feature, installed with 800V MOSFET with startup cell and housed in DIP-7 package. It provides good voltage margin of MOSFET, lowest standby power, selectable burst level, reduced output ripple during burst mode, robust protection with input OVP feature, accurate maximum power control for both maximum power and burst power, low EMI with frequency jittering and soft gate drive, built-in and flexible protections, etc.

Features

  • 800V avalanche rugged CoolMOS™ with Startup Cell
  • Active Burst Mode for lowest Standby Power
  • Selectable entry and exit burst mode level
  • 100kHz internally fixed switching frequency with jittering feature
  • Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms Soft Start
  • Built-in 20ms and extendable blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Adjustable input OVP
  • Overall tolerance of Current Limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50Ω turn on resistor

Typical applications

  • Blue Ray/DVD player, Set-top Box, Digital Photo Frame
  • Auxiliary power supply for Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc.
  • Adapter/Charger