IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICE3AR2280JG

Fixed-Frequency, 800V CoolSET™ in DS0-12 Package

Overview

TopologyFlyback Converter
Input voltage85-282 V
Output 112 V / 1.5 A
IC revision1.0

Description

The ICE3AR2280JG (CoolSET™-F3R80) is an enhanced 800 VMOSFET version of ICE3BRxx65J (CoolSET™-F3R 650V) in DSO-12package. In particular it is running at 100 kHz, implemented withbrownout feature, installing 800 V CoolMOS™ with startup cell. Ittargets for the low power SMPS with increased MOSFET voltagemargin requirement such as Off-Line battery adapters, DVD R/W,DVD Combi, Blue ray, set top box, auxiliary power supply for WhiteGoods, PC and server, etc. In summary, the CoolSET™ F3R80provides good voltage margin of MOSFET, lowest standby power,selectable burst level, reduced output ripple during burst mode,reliable output with brownout feature, accurate maximum powercontrol for both maximum power and burst power, low EMI withfrequency jittering and soft gate drive, built-in and flexibleprotections, etc. Therefore, CoolSET™ F3R80 is a completesolution for the low power SMPS application.

Features

800 V avalanche rugged CoolMOS™ with Startup Cell

  • Active Burst Mode for lowest Standby Power
  • Selectable entry and exit burst mode level
  • 100 kHz internally fixed switching frequency with jitteringfeature
  • Auto Restart Protection for Over load, Open Loop, VCC Undervoltage & Over voltage and Over temperature
  • External auto-restart enable pin
  • Over temperature protection with 50°C hysteresis
  • Built-in 10 ms Soft Start
  • Built-in 20 ms and extendable blanking time for short durationpeak power
  • Propagation delay compensation for both maximum load andburst mode
  • Adjustable brownout feature
  • Overall tolerance of Current Limiting < ±5%
  • BiCMOS technology for low power consumption and wide VCCvoltage range
  • Soft gate drive with 50 Ω turn on resistor

Typical applications

  • Auxiliary power supply of Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc
  • Adapter/Charger, Blue Ray/DVD player, Set-top Box, Digital Photo Frame

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Rated Current17.5 A
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Check availability
750343019
SPECTransformer, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer
Inductance346 µH
Check availability