Topology | Other Topology |
IC revision | 1 |
https://www.infineon.com/dgdl/Infineon-PCB-750W-Inverter-Board-PCB-v01_02-EN.zip?fileId=5546d46249a28d750149a97e069b16abIntegrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-16/12 package. Capable for 12W SMPS design. The additional features include an active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448258022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 8 | 2.2 | 14 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7448258022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|