Topology | Power Factor Correction |
Switching frequency | 21-100 kHz |
IC revision | 1.1 |
ICE3PCS01G is the new 14-pin wide input range (85VAC to 265VAC ) controller IC for active CCM power factor correction converter. Compared to the 1st and 2nd generation of ICE1PCS0x and ICE2PCS0x, the 3rd generation PFC have the lowest internal reference trimmed at 2.5V and integrated digital control voltage loop. They also have other advantages such as low peak current limit at 0.2V, adjustable gate switching frequency range from 21kHz to 100kHz and able to synchronize with external frequency range from 50kHz to 100kHz. They are now able to achieve 95% efficiency at full load for all input voltage range.
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|
744824101 | SPEC | 8 files | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 1 | 10 | 7 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|