IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICE5GR2280 | Demoboard REF_XDP_1000W_GAN_PSFB

1000 W 400 V phase-shifted full-bridge current-doubler with XDPP1100 and CoolGaN™

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage360-420 V
Output 112 V / 84 A
IC revision1.0

Description

The ICE5xRxxxxAG is the 5th generation of fixed frequency integrated power IC(CoolSET™) optimized for off-line switch mode power supply in cascade configuration. The CoolSET™ package has 2 separate chips inside; one is controller chip and the other is a 700 V/ 800 V CoolMOS™ chip. The cascade configuration helps achieve fast startup. The frequency reduction with soft gate driving and frequency jitter operation offers lower EMI and better efficiency between light load and 50% load. The selectable entry and exit standby power ABM enables flexibility and ultra-low power consumption at standby mode with small and controllable output voltage ripple. The product has a wide operating range (10.0 ~ 25.5 V) of IC power supply and lower power consumption. The numerous protection functions with adjustable line over voltage protection support the power supply system in failure situations. All these make the 5th generation CoolSET™ series an outstanding integrated power stage fixed frequency flyback converter in the market.

Features

  • Integrated 700 V/ 800 V avalanche rugged CoolMOS™ 
  • Enhanced Active Burst Mode with selectable entry and exit standby power 
  • Digital frequency reduction for better overall system efficiency 
  • Fast startup achieved with cascode configuration 
  • DCM and CCM operation with slope compensation 
  • Frequency jitter and soft gate driving for low EMI 
  • Built-in digital soft start 
  • Integrated error amplifier to support direct feedback in non-isolated flyback 
  • Comprehensive protection with input line over voltage protection, VCC over voltage, VCC under voltage, overload/open loop, over temperature 
  • All protections are in auto restart mode 
  • Limited charging current for VCC short to GND

Typical applications

  • Blu-ray player, set-top box & LCD/LED monitor
  • Auxiliary power supply for home appliances/white goods, TV, PC & server

Products

Order Code Data­sheet Downloads Status Product series Samples
750344550SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750344550SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples