IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICE5GR4780AG | Demoboard EVAL-M1-36-44A

iMOTION™ Modular Application Design Kit

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency125 kHz
Output 115 V / 0.5 A
Output 26 V / 0.2 A
IC revision1.0

Description

EVAL-M1-36-44A is a complete evaluation-board including a 3-phase IPM for motor drive applications. Together with EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s IPM technology for motor drives. The evaluation board EVAL-M1-36-44A for Intelligent Power Modules (IPM) was developed to support customers during their first steps designing applications with CIPOS™ Nano power modules.

Features

  • Nominal input voltage 120 VAC
  • Default 120 W motor power out
  • 3 leg shunt configuration
  • 3.3 V logic compatible
  • Overcurrent protection
  • Fault diagnostic output
  • PCB is 90x 75mm has two layers with 1oz (~35μm) copper each
  • RoHS compliant

Typical applications

  • Offline aux SMPS for aircon, refrigerator and audio, TV
  • Offline main SMPS for adapter, set-top-box, water purifier, and POE
  • Offline aux SMPS for server, PC power
  • Motor drive / industrial SMPS

Products

Order Code Data­sheet Downloads Status Product series Samples
750344226SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750344226SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples