IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QR1680AG | Demoboard AN_201611_PL83_003

27 W 12 V 5 V SMPS demo board with ICE5QR1680AG

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 2.17 A
Output 25 V / 0.2 A
IC revision1.0

Description

This document is an engineering report that describes a universal-input 27 W 12 V and 5 V off-line flyback converter using the newest 5th generation Infineon QR CoolSET™ ICE5QR1680AG. It offers high-efficiency, lowstandby power with selectable entry and exit standby power options, a wider V CC operating range with fast start-up, robust line protection with input Over Voltage Protection (OVP), and brownout and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5QR1680AG and its ease of use.

Features

  • Novel quasi-resonant switching scheme
  • Rapid and adjustable start-up with cascode configuration
  • 2 level selectable active burst mode level
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over-voltage and brown IN/OUT protection
  • VCC and CS pin short to ground protection
  • OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Typical applications

  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio/ Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
Rated Current17.5 A
Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
Rated Current2 A
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.2 A
Saturation Current @ 10%3.7 A
DC Resistance0.03 Ω
Self Resonant Frequency40 MHz
VersionHeat Shrinking Tube 
Check availability
750343389
SPECTransformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance400 µH
Check availability