IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies ICE5QR4770AG | Demoboard EVAL-MA-IM564-A

iMOTION™ Modular Application Design Kit

Overview

TopologyFlyback Converter
Input voltage160-265 V
Output 17.8 A
IC revision1.20

Description

EVAL-M3-IM564 is an Evaluation board as part of the iMOTION™ Modular Application Design Kit. This power board includes a PFC-integrated 3-phase CIPOS™ Mini Intelligent Power Module (IPM) for motor drive application. In combination with the control board equipped with the M3 30-pin interface connector such as EVAL-M3-102T, it features and demonstrates Infineon’s CIPOS™ Mini IPM technology and Advanced Motion Control Engine (MCE 2.0) technology for permanent magnet motors drive over the full speed range.The inverter section has 600V of voltage and 20A of current rating, and the PFC section has 600V of voltage and 20A of current rating. It is optimized to major home appliances like air conditioners and low power motor dirve application with high frequency switching operation of power factor correction.

Features

  • Input voltage 160~265 VAC
  • Maximum 2800 W motor power output
  • Power Factor Correction
  • On board EMI filter
  • Current sensing with single shunt
  • Auxiliary power supply with 15 V, 3.3 V
  • Overcurrent protection
  • Overtemperature hardware protection
  • Sensing of DC-link voltage
  • Thermistor output
  • Fault diagnostic output
  • Measurement test-points compatible to standard oscilloscope probes
  • PCB is 148 mm × 165 mm and has two layers with 35μm copper each
  • RoHS compliant

Typical applications

  • Home appliances like air conditioners and low power motor dirve

Products

Order Code Data­sheet Downloads Status Product series Samples
750344279SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
750344279SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples